金象 三角ホー240mm 1350柄付

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・頭部は焼入れ(強度が上がる、摩耗に強くなる)・焼戻し(弾力性が上がる)の熱処理を行っています。
    【用途】
    ・うね斜面の除草。
    【商品仕様】
    ・全長(mm):1465
    ・刃渡り(mm):240
    ・JANコード:4960517402314
    ・トラスココード:780-7571
    ・質量:1000g
    【材質/仕上】
    ・頭部:スチール
    ・柄部:天然木

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat