金象 ホームレーキ 木柄

Brand :
ASAKA

Caution

    Product Description

    【特長】
    ・頭部線材は硬鋼線材を採用し弾力性があります。
    ・表面に特殊亜鉛メッキを施し、耐候性、防錆性に優れています。
    【用途】
    ・落ち葉やゴミ、植木の刈込み後の収集作業。
    【商品仕様】
    ・全長(mm):1650
    ・先幅(mm):210~460
    ・爪数(本):18
    ・爪長さ(mm):390
    ・先幅線材径:2.6mm
    ・JANコード:4960517073101
    ・トラスココード:780-7562
    ・質量:1kg
    【材質/仕上】
    ・頭部線材:鋼線
    ・柄部:天然木

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat