エステー はるオンパックス 10枚入り

Brand :
S T

Caution

    Product Description

    【特長】
    ・うす型で片寄らず、体にぴったりフィットし、貼って使用できます。

    【商品仕様】
    ・カイロサイズ横×縦(mm):130×95
    ・パック入数(枚):10
    ・最高温度:63℃
    ・平均温度:53℃
    ・持続時間:14時間
    ・貼るタイプ
    ・JANコード:4902899004144
    ・トラスココード:786-3772
    ・単品単位数量:10枚
    ・質量:383g

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat