(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
00404 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 200.00 |
SANITARY GOODS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) |
【特長】
・うす型で片寄らず、体にぴったりフィットし、貼って使用できます。
【商品仕様】
・カイロサイズ横×縦(mm):90×55
・パック入数(枚):10
・最高温度:63℃
・平均温度:51℃
・持続時間:10時間
・貼るタイプ
・JANコード:4902899004045
・トラスココード:784-6711
・単品単位数量:10枚
・質量:182g
Part Number |
---|
00404 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 200.00 |
SANITARY GOODS | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?