1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Burrstrip Brush® F980 Type (Standard)

BRUSH

Burrstrip Brush® F980 Type (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,031.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A measure for preventing dust, wind, snow, and insects from entering through a variety of gaps.
· Polypropylene (PP)
· Operating heat resistant temperature: 80°C.
· Bristles are stiff and can be used in a wide range of applications.

Part Number
F980-1000 P2BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,031.52

BRUSH 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Hair material Polypropylene Type Channel Brush Number of lines(Row) 1
Planting(mm) 1000 Hair length(mm) 80

Please check the type/dimensions/specifications of the part F980-1000 P2BL in the Burrstrip Brush® F980 Type (Standard) series.