1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Burrstrip Brush® F825 Type (Heat-Resistant)

Burrstrip Brush® F825 Type (Heat-Resistant)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A measure for preventing dust, wind, snow, and insects from entering through a variety of gaps.
· Polybutylene Terephthalate (PBT)
· Operating heat resistant temperature: 130°C.
· Features outstanding heat resistance, chemical resistance, and wear resistance.

Part Number
F825-1000 PBT2W
F825-500 PBT2W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlanting
(mm)

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 1000

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 500

Loading...

  1. 1

Basic Information

Hair material Other Type Channel Brush Number of lines(Row) 1
Hair length(mm) 25