1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Burrstrip Brush® F810 Type (Standard)

Burrstrip Brush® F810 Type (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,363.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A measure for preventing dust, wind, snow, and insects from entering through a variety of gaps.
· Nylon (NY)
· Operating heat resistant temperature: 110°C.
· Usable in a wide range of applications thanks to its excellent wear resistance.

Part Number
F810-1000 NY1BL
F810-2000 NY1BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlanting
(mm)

฿ 2,363.89

BRUSH 1 Piece(s) 10 Day(s) 1000

฿ 999,999,999.00

BUR BRUSH 1 Piece(s) Quote 2000

Loading...

  1. 1

Basic Information

Hair material Nylon Type Channel Brush Number of lines(Row) 1
Hair length(mm) 10