1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Purpose Pressure Gauge (Star Gauge), ø60

MGC PRESSURE GAUGES ORDINARY

General-Purpose Pressure Gauge (Star Gauge), ø60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for measuring constant pressure of air, water, and oil etc., in which the rate of instantaneous pressure change per second does not exceed 3% of the total pressure.
· Manufactured in compliance with the JIS B7505-1 Bourdon tube pressure gauge standard.
· Affordably priced.
· High quality, high performance.
· The case and cover are electrodeposition coated for excellent corrosion resistance.

Part Number
S-231-0-0.6MPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,175.00

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Pressure Range(Mpa) 0 ~ 0.6 Standard JIS B7505-1
Material Brass Application Constant Pressure Measurement of Gas or Liquid Accuracy 2.5±FS
Size(mm) 60 Connecting portion size G1/4B