1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

External Diameter Measuring Instrument MD Series (Gaikeikun)

External Diameter Measuring Instrument MD Series (Gaikeikun)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outer diameter measuring instrument that measures when placed against the outer periphery of a cylindrical workpiece such as a roller, etc.
· External diameter can be measured by simply applying it to a section of the cylindrical workpiece.
· Uses a Digimatic Indicator with calculation function and high visibility.
· The main body is made of aluminum while the contact surface (surface probe) is made of SUS hardened steel.
· The connection of the main body and contact part (measuring probe) is a mullion without using screws, minimizing distortion and deflection.
· Since measurements can be made with 19% of the full circumference, workpieces can be measured on sites, etc., while still embedded.
· An arc master gauge is available as an option for homing confirmation and for calibration.

 
Part Number
MD-400
MD-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range (mm)

฿ 999,999,999.00

MKE CIRCULAR SEMICIRCULARS 1 Piece(s) Quote φ350~φ450

฿ 999,999,999.00

MKE CIRCULAR SEMICIRCULARS 1 Piece(s) Quote φ450~φ550

Loading...

  1. 1

Basic Information

Product Type Other Specifications Measuring range: ± ø50 mm; Minimum read value: 0.01 mm (can be set from 0.0002 to 1 mm); Repetition precision: ±0.03 mm