1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforced Security USB 3.0 Memory 32 GB

OA SUPPLY

Reinforced Security USB 3.0 Memory 32 GB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,192.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Equipped with virus check and encryption functions for reinforced security.
[Product Specifications]
·Capacity: 32 GB
·Outer dimensions: Length 55 × width 23.5 × thickness 8.5 mm
· Weight: 11 g
·Interface: USB3. 0/2. 0
·Supported Operating Systems: Windows 8. 1/8/7/Vista
· Quantity: 1 pc.
· JAN: 4511677093784

Part Number
GH-UF3VC1-32G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,192.20

OA SUPPLY 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Capacity 32GB