1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wire Brush (Part Number)

YKC SPIRAL BRUSHES

Stainless Steel Wire Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Extra fine industrial wire brush.
· Made entirely of stainless steel without abrasive grains, making it ideal for removing small burrs that occur in cross-section holes of cast iron and steel, attached foreign matter, rust, etc.

Part Number
81-B-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 559.00

YKC SPIRAL BRUSHES 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3.6 Product Model Wheel Brush / Spiral Type Brush Brush Length(mm) 38
Total Length 76mm Applicable Inner Diameter(mm) 10.0

Please check the type/dimensions/specifications of the part 81-B-10 in the Stainless Steel Wire Brush series.