1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LL Single-stone Dresser

GRINDING STONES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,529.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Apply a sufficient amount of grinding fluid to the dress point. Use the dresser while turning it. The dress cut should be 0.02 mm or less.

Product Description

[Features]
· There is no change in the diamond contact area after the entire surface has been processed, enabling stable dressing.
· It works well at initial use and can be used in an extensive variety of applications in the same manner as the natural type.
· A throwaway type that does not require repair and reduces the total cost.
[Applications]
· A tool for truing and dressing general grindstones.

 
Part Number
4K0LL1003010C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,529.03

GRINDING STONES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Diamond Size(mm) 1.0□×3L shank diameter(mm) 10 Overall Length(mm) 100

Please check the type/dimensions/specifications of the part 4K0LL1003010C in the LL Single-stone Dresser series.