1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Monitoring Device MLA-200L (Part Number)

MKK TESTERS

Insulation Monitoring Device MLA-200L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Constantly monitors current leakage, and outputs a warning when the set value is exceeded
· Leakage current setting values, 5 ranges
· The lights come on for each channel when the alarm is operating
· Includes split-type ZCT × 2
· Includes a convenient magnet for installation

Part Number
MLA-200L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) Main body: 110 Depth(mm) Main body: 35 Height(mm) Main body: 85.5
Measurement accuracy ±5% of the set current value Trusco Code 838-5016 Mass(g) 300
Features Constantly monitors current leakage and outputs a warning when the set value is exceeded. Power Supply 100 V AC Maximum measuring conductor diameter (mm) 22