1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Mesh Dresser CDM5

Diamond Mesh Dresser CDM5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,655.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is an article for which carefully selected diamond grain has been sintered with a powerful metal bond. GC and WA are suitable for all grinding stones.

 
Part Number
CDM5 M0111
CDM5 M0112
CDM5 M0211
CDM5 M0212
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Width
(mm)

฿ 5,655.48

POLISHING TOOL 1 Piece(s) 31 Day(s) 114

฿ 5,655.48

POLISHING TOOL 1 Piece(s) 31 Day(s) 124

฿ 8,249.03

POLISHING TOOL 1 Piece(s) 31 Day(s) 116

฿ 8,249.03

POLISHING TOOL 1 Piece(s) 31 Day(s) 126

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Overall Length(mm) 100