1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leak Adapter LAD-1100 (Part Number)

MKK TESTERS

Leak Adapter LAD-1100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A clamp adapter for measuring leakage-current / current
· Measures up to a maximum of 3,000 A AC
· CT internal diameter 108 × 128 mm
· Supports zero-phase current
· 2 selectable ratios: "10:1" and "100:1"

Part Number
LAD-1100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Alternating Electrical Current(A) 3,000 Width(mm) Main body: 194
Depth(mm) Main body: 52 Height(mm) Main body: 341.5 Trusco Code 802-1171
Mass(g) 1,800 Features A clamp adapter for leakage-current / current measurement. Power Supply Not required
Maximum measuring conductor diameter (mm) 108 × 128