1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High/Low Voltage Clamp Meter HCL-9000 (Part Number)

High/Low Voltage Clamp Meter HCL-9000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A telescoping clamp meter that can be used at up to 7,000 V AC
· 20/600 A AC, 2-range manual
· CT internal diameter ø35 mm
· Minimum resolution: 0.01 A
· Operating voltage range: 80 to 7,000 V AC
· Drip-proof construction
· Includes a recorder output function
· Includes a data hold function

Part Number
HCL-9000-50HZ
HCL-9000-60HZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote 802-1196

฿ 999,999,999.00

MKK TESTERS 1 Piece(s) Quote 802-1197

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter Alternating Current Voltage(V) 7,000 Alternating Electrical Current(A) 600
Width(mm) 70 Depth(mm) 48 Height(mm) 548 to 1,090
Measurement accuracy 0 to 400 A: ±2.5% rdg ±8dgt / 400 to 600 A: ±3.0% rdg ±8dgt Operating voltage range 75 to 1000V AC Display Resolution(N) 0.01 A
Mass(g) 750 Features A telescoping clamp meter that can be used at up to 7,000 V AC. Power Supply AAA batteries × 5 (included)
Maximum measuring conductor diameter (mm) 35