1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Loupe (10x/15x) (Part Number)

KEY LOUPES

Light Loupe (10x/15x)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High magnification
· High performance
[Applications]
· For inspections/work in low light conditions

Part Number
LI-10-BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 10x Lens Size(mm) φ28
Width(mm) 35 Height(mm) 45 Total Length(mm) 180
Mass(g) 95 Set Content With strap Specifications C Batteries x 2 Sold Separately
Lens Configuration White Glass Lens x 2 pcs