1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hobby Stand Loupe

KEY LOUPES

Hobby Stand Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,079.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight and compact body
[Applications]
· Assembly of hobbyist products, and other hobby work

Part Number
5021S-BP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,079.00

KEY LOUPES 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stand Loupe Magnification(x) 4x Lens Size(mm) φ45
Height(mm) 125 Diameter(mm) φ45 Mass(g) 100
Lens Configuration Glass Lens: 1

Please check the type/dimensions/specifications of the part 5021S-BP in the Hobby Stand Loupe series.