1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Field Achro

KEY LOUPES

Wide Field Achro
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· While most common loupes are used by bringing the eye up close to the lens, this series utilizes a long eye point to provide a clear, vivid image even at a distance of 20 cm.
· Uses an achromatic lens (with coating).
· Lenses are corrected for chromatic and distortion, and provide a wide field of vision that is bright and easy to see.
· Includes an LED light, making it excellent for precision parts assembly and inspection work, etc., in low light conditions.

Part Number
WF-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Optical Devices Magnification(x) 4x Light presence Not Included
Lens Size(mm) φ 36 Width(mm) 55 Height(mm) 95
Total Length(mm) 95 Mass(g) 105 Lens Configuration Achromat 1 Group, 2 Elements