1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Heavy Grinder (for Precision Grinding/Polishing)

High Strength Heavy Grinder (for Precision Grinding/Polishing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,116.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has been designed to be small and lightweight, and yet easy to use with its high power.

 
Part Number
YG-38F-1
YG-38S-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExhaust Direction

฿ 7,116.78

YOS1 GRINDING TOOL 1 Piece(s) 11 Day(s) Front

฿ 7,116.78

YOS1 GRINDING TOOL 1 Piece(s) 3 Day(s) Side

Loading...

  1. 1

Basic Information

Product Model Normal Type Chuck Inner Diameter(mm) 6 Number of No-load Revolutions(rpm) 22000
Total Length(mm) 162 Air Consumption (Maximum)(Nm3/min) 0.47 Outer Diameter (Maximum)(mm) 37
Hose Cap Screw Dimensions RC1/4 Mass(kg) 0.5 Standard accessories Coupler Plug NL-22PM, 13 Hex Wrench (2)