1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Renovating Tool Line Cut U

SDI DIAMOND CUTTERS DRY

Renovating Tool Line Cut U
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,954.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A screw-in type that is easily mountable to disk grinders and which ensures minimal line deviations when cutting.
· The caulking material adhesive area is large for more reliable renovations.
[Applications]
· For repairing concrete, mortar and cracks and for cutting grooves for injecting caulking material.

Part Number
U-90NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,954.84

SDI DIAMOND CUTTERS DRY 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Wheel Model Rim Type Use Concrete and Mortar Outside Diameter(mm) 90
Blade Thickness(mm) 10 Hole Diameter(mm) M10

Please check the type/dimensions/specifications of the part U-90NS in the Renovating Tool Line Cut U series.