1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Japan Kuroto (Pro) DX Silent For Cutting Asphalt & Concrete

Japan Kuroto (Pro) DX Silent For Cutting Asphalt & Concrete
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,968.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Blade dedicated for road cutter
·A special substrate makes noise reduction during cutting and harsh treble
·A low noise function is added while maintaining the sharpness.
[Applications]
·Cutting paved roads
·For cutting asphalt and concrete

 
Part Number
SR-SAC12
SR-SAC14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)

฿ 8,968.14

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 3053

฿ 12,348.22

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 3553.2

Loading...

  1. 1

Basic Information

Wheel Model Segment Type Specifications Wet Type Use Concrete and Mortar
Hole Diameter(mm) 27 Tip Height(mm) 7