1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small Cutter With Shaft For Tile Cutting (SMAT-H)

SDI DIAMOND CUTTER

Small Cutter With Shaft For Tile Cutting (SMAT-H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small-diameter cutter for minimal damage to the tile when cutting. Has an outstanding turning circle for small turns.
[Applications]
· For cutting tile seams.
[SMAT-H compatible models]
· HITACHI KOKI: 100 mm disk grinders, all models
· RYOBI: G Series / RG Series
[SMAT-M compatible models]
· MAKITA: 9533 Series / GA403 Series
· BOSCH: GWS Series / PWS Series

Part Number
SMAT-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Model Use Outside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Detail Type

฿ 2,033.08

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) ------Protective Cover (for Hitachi/Ryobi)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SMAT-H in the Small Cutter With Shaft For Tile Cutting series.

Products with similar specification

Part Number
SM-J2
SMAT-M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Model Use Outside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Detail Type

฿ 2,403.00

1 Piece(s) 19 Day(s) Rim TypeRoofing Tile and Tile541.2M104Main Body

฿ 2,033.08

1 Piece(s) 6 Day(s) ------Protective Cover (for Makita/Bosch)