(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air Cleaner

Air Cleaner

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 15336

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Special Uses
    Other
  • Product Model
    Main Unit Only
  • Suction force water column(mmAq)
    2200
  • Total Length(mm)
    230
  • Suction hose diameter(mm)
    32
  • Hose aperture mounting screws(Rc)
    1/4
  • Hose Inner Diameter(mm)
    9.5
  • Air Consumption Volume(m3/min)
    0.8
  • Mass(g)
    770
  • Standard Accessories
    Dust Bag, Clipper, Coupler Plug 20PM, Nozzle, Gap Nozzle
  • Amount Of Content
    1 pc.
Part Number
15336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,611.07

VACUUM CLEANERS (FOR PAILS) 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Special Uses
    Other
  • Product Model
    Main Unit Only
  • Suction force water column(mmAq)
    2200
  • Total Length(mm)
    230
  • Suction hose diameter(mm)
    32
  • Hose aperture mounting screws(Rc)
    1/4
  • Hose Inner Diameter(mm)
    9.5
  • Air Consumption Volume(m3/min)
    0.8
  • Mass(g)
    770
  • Standard Accessories
    Dust Bag, Clipper, Coupler Plug 20PM, Nozzle, Gap Nozzle
  • Amount Of Content
    1 pc.

Product Description

[Features]
· NPK air cleaners produce stronger suction power than electric cleaners, powerfully vacuuming up metal chips such as iron and aluminum, plastic waste, chips, sawdust and water. Can be transformed into a wet and dry dual use cleaner by fitting the optional accessory. Only the body is for dry use.

Specifications of 15336

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Special Uses
    Other
  • Product Model
    Main Unit Only
  • Suction force water column(mmAq)
    2200
  • Total Length(mm)
    230
  • Suction hose diameter(mm)
    32
  • Hose aperture mounting screws(Rc)
    1/4
  • Hose Inner Diameter(mm)
    9.5
  • Air Consumption Volume(m3/min)
    0.8
  • Mass(g)
    770
  • Standard Accessories
    Dust Bag, Clipper, Coupler Plug 20PM, Nozzle, Gap Nozzle
  • Amount Of Content
    1 pc.
Part Number
15336
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,611.07

VACUUM CLEANERS (FOR PAILS) 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1