1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

#60 Grit Press Wheel Brush With Abrasive Particles 6NY

SPW CUP BRUSHES

#60 Grit Press Wheel Brush With Abrasive Particles 6NY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,581.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Ideal as a descaler for scouring off oxide film from metal surfaces and also for removing rust from iron plate, plating coating undercoat polishing,
paint and coating removal, finishing and polishing of welded locations, deburring of press cut and molded products,
surface cleaning of casting molds, mold finishing of rubber products and wood grain finishing of woodworking products.

Part Number
WB-403
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,581.82

SPW CUP BRUSHES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Outer Diameter(mm) 125 Wire Diameter(mm) 0.9
Hole Diameter(mm) 12.7 Tip Thickness(mm) 19 Bracket Diameter(mm) 65
Thickness(mm) 18 Bristle Length(mm) 30 Maximum Speed(rpm) 8,000