1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Brush【10 Pieces Per Package】 (Part Number)

BUR BRUSH

Bevel Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable quality.
· Standard type with reliability and a history of experience for grinding/polishing, deburring, and cleaning work.

[Applications]
· Rust removal and base coat stripping for curved surface polishing.
· For removal of oxide film after welding.
· Removing black scale.
· Plating undercoat treatment.
· Polishing the screw shaft of injection molding machines.

 
Part Number
BB-85-SUS304
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

10 Pieces Per Package

Quote

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Wire diameter(mm) φ 0.3
Thread Diameter M10P1.5 Material Stainless steel wire Maximum Number of Rotation(rpm) 12,000R.P.M