1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Brush With Spring【50 Pieces Per Package】

BUR BRUSH

End Brush With Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable quality.
· A reliable standard type with a proven track record.

[Applications]
· Cleaning carbon, etc.
· Cleaning extrusion molds/metal molds and tools.
· Concave section/pipe interior cleaning.
· Cleaning at the welded parts.
· Post-metal machining deburring.
· For rounding edges.
· Deburring of rubber and plastic.
· Polishing work including spot welding.

 
Part Number
SESUS-15SP
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 399.00

BUR BRUSH 1 Pack(s)

50 Pieces Per Package

11 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Outer Diameter(mm) 15
Wire diameter(mm) φ 0.3 Material Stainless steel wire Maximum Number of Rotation 12,000R.P.M