1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

End Brush【20-50 Pieces Per Package】

End Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,902.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stable quality.
· A reliable standard type with a proven track record.

[Applications]
· Cleaning carbon, etc.
· Cleaning extrusion molds/metal molds and tools.
· Concave section/pipe interior cleaning.
· Cleaning at the welded parts.
· Post-metal machining deburring.
· For rounding edges.
· Deburring of rubber and plastic.
· Polishing work including spot welding.

 
Part Number
SE-13
SE-15
SE-19
SE-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Maximum Number of Rotation

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

50 Pieces Per Package

Quote 1312,000R.P.M

฿ 10,902.00

BRUSH 1 Pack(s)

50 Pieces Per Package

Same day 1512,000R.P.M

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

25 Pieces Per Package

Quote 1910,000R.P.M

฿ 999,999,999.00

BUR BRUSH 1 Pack(s)

20 Pieces Per Package

Quote 258,000R.P.M

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Wire diameter(mm) φ0.25
Material Brass Plated Steel Wire