Conductive Cleanroom Mat 600 × 900 40 Sheets

Brand :
TGK

Caution

    Product Description

    [Features]When peeled off, almost no static electricity is generated and no dust is attracted.
    [Product Specifications]
    ・ Dimensions (mm): 600 × 900
    ・ Quantity (sheets): 40 stacks × 1
    ・ Thickness: 0.07 mm (PE film 0.06 mm / Adhesive 0.01 mm)
    ・ Surface resistivity (Surface): 5.0 × 10^10 Ω (adhesive surface is measured, high resistor is used)
    ・ Surface resistivity (Adhesive surface): 1.47 (JIS-Z-0237)
    ・ Adhesive strength: 178 N / 25 mm (JIS-Z-0237)
    ・ Back side release force: 200 N/25 mm (JIS-Z-0237)
    ・ Release electrostatic property: 20 V or less (After releasing the used sheet at 25°C and 40% RH with a releasing time of 1 to 2 seconds, the amount of static electricity generated is measured with a surface electrometer.)
    ・ Decay time (Applied voltage ±5 kV): 1 second or less (FTMS-101C-4046 20°C 15%RH), 0% (5 kV to 0 V)
    ・ * This data is an example value, not a guaranteed value.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat