Static Electricity Removal Tape Brush STAC404

Caution
Product Description
[Features]New material fiber (acrylic fiber copper sulfide composite) is used.
・ Static electricity can be removed by 2 methods: self-discharge and contact leakage.
・ With double-sided tape, it is strong and you can freely make shapes.
[Product Specifications]
・ Model: STAC404
・ Overall length (mm): 1000
・ Brush length (mm): 35
・ Specific resistance: 5.85 × 10^-2Ωcm
・* Weight: Approx. 16.6 g