1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Outside Micrometer, MCD130-25

MICROMETER

Digital Outside Micrometer, MCD130-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]It can be used to measure outer dimensions.
・ It is easy to see with the digital display and has an auto on/off function (approx. 6 minutes).
・ The measuring face has a carbide tip.
・ With constant pressure device, insulating cover, and spherical attachment (SR2.5).
・ The frame is finished with coating.
[Product Specifications]
・ Product name: Digital Outside Micrometer
・ Model: MCD130-25
・ Measurement range (mm): 0 to 25
・ Reading (mm): 0.001
・ Frame material: ductile cast iron
・ Spindle material: High carbon chrome bearing steel
・ Power supply: SR44 battery

Part Number
0644-65-91-61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,326.00

MICROMETER 1 Piece(s) 31 Day(s)

Loading...

  1. 1