Mechanical Force Gauge, FB-300 N

Caution
Product Description
[Features]
・ All models have a peak force hold function for peak force value measurement.
・ The weight of the attachment is corrected with the pointer zero point adjustment mechanism.
・ A mechanical force gauge that achieves low price while maintaining stable accuracy.
・ With peak hold function, it covers low and medium load range measurements between 10 and 500 N.
[Product Specifications]
・ Model: FB-300 N
・ Maximum load value: 300 N
・ Minimum graduation: 2.5 N
・ Scale: Divided into 120 equal parts, Precision: ±0.3% F.S. or less
・ Dimensions (mm): 67 × 48 × 232.5, main unit weight (g): Approx. 600
・ Attachment: 6 pcs.