(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt Clipper 24"

Bolt Clipper 24"

You can add up to 6 items to the comparison list.

Loading...

Specifications of TP-2400

  • Overall Length(mm)
    610
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    10
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    9
  • Mass(g)
    2470
Part Number
TP-2400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

TAO BOLT CUTTERS 6 Piece(s) Quote

Basic Specifications

  • Overall Length(mm)
    610
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    10
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    9
  • Mass(g)
    2470

Product Description

[Features]
· Optimal for cutting wires, steel bars, hardened copper wire, and stranded cable.

Specifications of TP-2400

  • Overall Length(mm)
    610
  • Cutting Capacity (HRB 80 Soft Wire)(mm)
    10
  • Cutting Capacity (HRC 20 Hard Wire)(mm)
    9
  • Mass(g)
    2470
Part Number
TP-2400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

TAO BOLT CUTTERS 6 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1