(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
N36HAMMER |
N36KAEBA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Part |
---|---|---|---|---|---|---|---|
฿ 1,686.54 |
HAMMER | 1 Piece(s) | 31 Day(s) | Drilling for 8.5-9.5 mm frame | - | ||
฿ 492.51 |
HAMMER | 1 Piece(s) | 31 Day(s) | Drilling for 8.5-9.5 mm frame (replacement blade only) | Replacement Head |
[Features]
· Easy to drill, even in places without power.
· Allows drilling for 8.5 mm - 9.5 mm pieces. (Tapered Blade)
· Spare blade can be replaced.
[Applications]
· For Shiitake Mushroom Cultivation
Part Number |
---|
N36HAMMER |
N36KAEBA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (length) (mm) |
Part |
---|---|---|---|---|---|---|---|
฿ 1,686.54 |
HAMMER | 1 Piece(s) | 31 Day(s) | Drilling for 8.5-9.5 mm frame | - | ||
฿ 492.51 |
HAMMER | 1 Piece(s) | 31 Day(s) | Drilling for 8.5-9.5 mm frame (replacement blade only) | Replacement Head |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?