Warm Leg Warmer Black NOTB-50-BK

Brand :
TOYO SAFETY
Caution
Product Description
Moisture-absorbing, heat-generating fibers (Toyobo extract thread) are used.
[Features]
· Non-slip mesh finish.
· Can also be used as an arm warmer.
[Applications]
· As a measure for protecting legs and arms from the cold.
[Materials]
· Main body: acrylic 49%, other fibers: 21%, polyester 28%