(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight and Waterproof Packing Tape 2 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 122.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWST-1510
TWST-1515
TWST-1520
TWST-1550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 122.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 10 4989999417425 783-1641 37 1 Roll

฿ 193.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 15 4989999417432 783-1650 55 1 Roll

฿ 253.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 20 4989999417449 783-1668 75 1 Roll

฿ 608.00

Cold protection articles 1 Piece(s) 1 Day(s) 50 4989999417456 783-1676 185 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    2
  • Thickness(mm)
    15
  • Adhesiveness
    4.6N/10mm
  • Color Details
    Black
  • Amount Of Content
    1 Roll

Product Description

A high-performance sealing material in which adhesive tape is attached to EPDM foam that features outstanding durability and weather resistance.
[Features]
· A cutter is required to cut this product.
[Applications]
· For Waterproofness, Airtightness, Soundproofing, and Thermal insulation.
[Material]
· Material: Special Foam Rubber (EPDM)
· Adhesive Compound: Acrylic Type

Part Number
TWST-1510
TWST-1515
TWST-1520
TWST-1550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 122.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 10 4989999417425 783-1641 37 1 Roll

฿ 193.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 15 4989999417432 783-1650 55 1 Roll

฿ 253.00

COLD PROTECTION ARTICLES 1 Piece(s) Same day 20 4989999417449 783-1668 75 1 Roll

฿ 608.00

Cold protection articles 1 Piece(s) 1 Day(s) 50 4989999417456 783-1676 185 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High performance sealing material with adhesive tape on EPDM foam excellent in durability and weather resistance.

Usage

●For waterproof/airtight/soundproof/insulation.

Specification

●Color:Black
●Thickness(mm):15
●Viscosity: 4.6N/10mm

Materials

●Base Material: Special Foam Rubber(EPDM)
●Adhesive: Acrylics