PASIMA Warm West (Unbleached White)

Brand :
RYUGU

Caution

  • Shrinks about 5% after being machine washed due to the fluffing of the stuffing material. There may be slight differences in color and size due to the nature of the material. Do not tumble dry. Pull on it gently with both hands when hanging out to dry to prevent it from shrinking.

Product Description

A vest made with absorbent cotton and gauze which protects the shoulders, breast and back from cold without getting stuffy.
[Features]
· The size can be adjusted with the cords on the left and right.
· Designed so as to be easy to put the arms in and so that it does not become twisted when put on.
· The back of the garment has also been made longer to keep your back from getting cold.
[Applications]
· General work
[Materials]
· Outer/Inner surfaces: 100% cotton (gauze)
· Stuffing: 85% cotton (absorbent cotton), 15% polypropylene
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
PASIMA Warm West (Unbleached White) | RYUGU | MISUMI Thailand