(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snow Shovel, Pipe Handle YP-420

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YP-420

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Perforated Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polyethylene
  • Handle material
    Polyethylene
  • Blade tip width(mm)
    420
  • Blade tip length(mm)
    387
  • Full length details(mm)
    1640
  • JAN Code
    4991068151994
  • Trusco Code
    819-3257
  • Mass(g)
    800
  • Amount Of Content
    1 pc.
Part Number
YP-420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 488.97

Cold protection articles 1 Piece(s) 14 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Perforated Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polyethylene
  • Handle material
    Polyethylene
  • Blade tip width(mm)
    420
  • Blade tip length(mm)
    387
  • Full length details(mm)
    1640
  • JAN Code
    4991068151994
  • Trusco Code
    819-3257
  • Mass(g)
    800
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The scoop has small holes optimal for clearing light snow (fresh snow), etc.
[Materials]
· Handle cap: polyethylene
· Pipe handle: steel (melamine coated)
· Scoop: polyethylene

Specifications of YP-420

  • Product Type
    Shovel
  • Blade tip type (only shovels)
    Perforated Type
  • Overall length (mm)
    1200 or More
  • Blade tip material
    Polyethylene
  • Handle material
    Polyethylene
  • Blade tip width(mm)
    420
  • Blade tip length(mm)
    387
  • Full length details(mm)
    1640
  • JAN Code
    4991068151994
  • Trusco Code
    819-3257
  • Mass(g)
    800
  • Amount Of Content
    1 pc.
Part Number
YP-420
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 488.97

Cold protection articles 1 Piece(s) 14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1