1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Support Tip

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screw support dedicated tip supports a variety of workpieces.
· Dowel (diameter X length): φ11 X 10

Part Number
SSTA
SSTP
SSTR
SSTS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Outer Diameter
(mm)
Compatible Product Number Material Mass
(g)

฿ 531.04

SUT1 SCREW SUPPORT 1 Piece(s) 10 Day(s) 90° tip, tip steel ball: 6.35 mm25 (Tip)FS50S~300SS45C(40~45HRC)50

฿ 524.84

SUT1 SCREW SUPPORT 1 Piece(s) 19 Day(s) Flat Tip30 (Tip)MSS90LS~310LSPolyacetal10

฿ 529.18

SUT1 SCREW SUPPORT 1 Piece(s) 12 Day(s) Spherical Tip (SR25)25 (Tip)MSS50~265S45C(40~45HRC)38

฿ 1,040.84

SUT1 SCREW SUPPORT 1 Piece(s) 12 Day(s) Swivel Tip, Slope: 8°, Hemisphere: φ19.0525 (Tip)FS80LS~300LSS45C(40~45HRC)58

Loading...

  1. 1