1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Screw Support (Long Stroke Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Screw Support (Long Stroke Type)
  • Magnetic Screw Support (Long Stroke Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,365.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnetic, usable for both horizontal and vertical jigs.
· It is also ideal for support of heavy objects, height adjustment of clamps, and suppression of chattering during cutting.
· By providing intermediate male screws, a long stroke has been achieved. (1.5 to 2 times comparison by manufacturer)
· Innovative screw support which turns an intermediate male screw to resolve problems that can occur when turning the male screw when a load is applied, such as scratches on the workpiece and slipped alignment.
· When adjusting intermediate male screws, the screws in the upper and lower parts can be finely adjusted and manipulated with minimal force, since the direction is the same and the pitch is different.
· A lock screw (locking piece) to lock male threads for loosening prevention.

Part Number
MSS90LS
MSS150LS
MSS220LS
MSS310LSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Mass
(g)
Load Resistance
(kN)

฿ 9,458.15

SUT1 SCREW SUPPORT 1 Piece(s) 12 Day(s) 60–90132080

฿ 8,365.00

SUT1 SCREW SUPPORT 1 Piece(s) 4 Day(s) 90~150200080

฿ 9,764.00

SCREW SUPPORT 1 Piece(s) 4 Day(s) 120~2203940150

฿ 13,824.00

฿ 10,817.28

SCREW SUPPORT 1 Piece(s) 4 Day(s) 150~3105020150

Loading...

  1. 1