Dust Adsorption Rubber Flexible Cleaner TG-NP33

Caution
- Store in a bag to avoid getting dried after use. Cannot be cleaned with water.
Product Description
Cleaning supply that collects dust by weak adhesion.
[Features]
· It is a clay-like material that's not sticky or powdery and can be cut finely and stretched, making it ideal for dust removal in narrow gaps.
· Because it can be made into a desired shape, it is convenient when fixing small items on a desk.
· Weak adhesive makes it possible to temporarily display notices on flat surfaces.
[Applications]
· For suctioning dust from crevices
· Small object stand for smartphones, pens, etc.
[Material]
· Synthetic Rubber
Features
●A cleaning product that easily sucks the dust with weak adhesion.●Since it is not sticky, not dry clay-like material that can be torn and stretched, it is optimum for dust removal in a narrow place.
●Since it can be set to preferred shape, it is also co
Specification
●W x D x H(mm):30 x 30 x 13●SPQ(piece):40
Materials
●Synthetic RubberWarning
●Please keep in a bag after use to prevent dryness.●Cannot be washed with water.