(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Cutter Head

Angle Cutter Head

You can add up to 6 items to the comparison list.

Loading...

Specifications of NC-M-LW50A

  • Cutting Performance(mm)
    SS400(L50×W50×6t)、SUS304(L50×W50×4t)
  • Dimensions(mm)
    Depth X Width X Height : 100X240X223
  • JAN Code
    4​5​7​1​1​3​2​2​9​3​0​2​9
  • Mass(g)
    8800
  • Accessory
    Hex Bar Wrench (5 mm/6 mm)
Part Number
NC-M-LW50A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

NID HYDRAULIC CRIMPING TOOL 1 Piece(s) Quote

Basic Specifications

  • Cutting Performance(mm)
    SS400(L50×W50×6t)、SUS304(L50×W50×4t)
  • Dimensions(mm)
    Depth X Width X Height : 100X240X223
  • JAN Code
    4​5​7​1​1​3​2​2​9​3​0​2​9
  • Mass(g)
    8800
  • Accessory
    Hex Bar Wrench (5 mm/6 mm)

Product Description

[Features]
· There is no scattering of chips, no generation of sparks and smoke, and the material doesn't become hot.
· High quality finish that makes secondary processing simple.
· Lightweight, compact, and portable. Optimal even for foodstuffs, medical, and chemical industry on-site work where emphasis is placed on the work environment.
· Actually used even for disassembly work inside nuclear power generation plants, optimal in various industries.
[Applications]
· Angle machining. (Angle Cutter NC-M-LW50A)
· Remarks: Double cutting edge structure

Specifications of NC-M-LW50A

  • Cutting Performance(mm)
    SS400(L50×W50×6t)、SUS304(L50×W50×4t)
  • Dimensions(mm)
    Depth X Width X Height : 100X240X223
  • JAN Code
    4​5​7​1​1​3​2​2​9​3​0​2​9
  • Mass(g)
    8800
  • Accessory
    Hex Bar Wrench (5 mm/6 mm)
Part Number
NC-M-LW50A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

NID HYDRAULIC CRIMPING TOOL 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1