1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vise Jaws for TRV-100【2 Pieces Per Package】

TRC VICE RORTARY BASE

Vise Jaws for TRV-100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Jaws for the TRV-100 vise.
·Weight (g): 720
·Materials: Steel

Part Number
TRV-100K
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 551.39

TRC VICE RORTARY BASE 1 Pack(s)

2 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Details Type Mouth Ring Compatible Model TRV-100 JAN Code 4989999268997
Trusco Code 445-6203 Mass(g) 720 Material Steel

Please check the type/dimensions/specifications of the part TRV-100K in the Vise Jaws for TRV-100 series.