1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Point Tap NPO (Part Number)

NPO-N POINT TAP

N Point Tap NPO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Non-coated general purpose tap.

 
Part Number
NPO14M1R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

฿ 990.00

NPO-N POINT TAP 10 Piece(s) 5 Day(s) M1418810.5REG P33034910.3

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5 Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Surface Treatment Non-Coated

Please check the type/dimensions/specifications of the part NPO14M1R in the N Point Tap NPO series.

Products with similar specification

Part Number
NPO10M1.5R
NPO10M1R
NPO12M1.5R
NPO16M2R
NPO18M1.5R
NPO2.3M0.4R+1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)

฿ 400.00

10 Piece(s) 5 Day(s) M101.5757REG P3243396.8

฿ 480.00

10 Piece(s) 5 Day(s) M101757REG P3243396.8

฿ 540.00

10 Piece(s) 5 Day(s) M121.5828.5REG P3293438.3

฿ 990.00

10 Piece(s) 5 Day(s) M1629512.5REG P43235212.3

฿ 1,350.00

10 Piece(s) 5 Day(s) M181.510014REG P43735613.8

฿ 529.06

1 Piece(s) 31 Day(s) M2.30.4423REG+1 P29.52152.4