1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SG Spiral Tap SGSP (Part Number)

SGSP-SG SPIRAL TAP

SG Spiral Tap SGSP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions

 
Part Number
SGSP12M1.75R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads work material Surface Treatment Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Surface Treatment Shank square part K Shank square part Lk Torsion Angle

฿ 1,230.00

SGSP-SG SPIRAL TAP 10 Piece(s) 5 Day(s) M121.752.5Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Quenched and tempered steel (35 to 45 HRC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○]TiCN828.5REG P412.25336.210.1----

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Alloy HSS Tap Type Spiral Tap
Hole type For through hole / For blind hole Coating Y/N Available

Please check the type/dimensions/specifications of the part SGSP12M1.75R in the SG Spiral Tap SGSP series.

Products with similar specification

Part Number
SGSP10M1.5RX1.5P
SGSP10M1R
SGSP10M1RX1.5P
SGSP12M1.75RX1.5P
SGSP12M1R
SGSP14M1.25R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads work material Surface Treatment Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Surface Treatment Shank square part K Shank square part Lk Torsion Angle

฿ 1,260.00

1 Piece(s) 16 Day(s) --1.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]--7REG P310.5331.48.3SG (TiCN-based) Coat5.5845°

฿ 1,469.82

1 Piece(s) 5 Day(s) -12.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiCN-7REG P310.5331.48.9----

฿ 1,469.82

1 Piece(s) 31 Day(s) -11.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]--7REG P310.5331.48.9SG (TiCN-based) Coat5.5845°

฿ 1,609.73

1 Piece(s) 31 Day(s) -1.751.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◎] / High Carbon Steel (C with a content over 0.45%)[◎] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]-828.5REG P412.3336.210.1SG (TiCN-based) Coat6.5945°

฿ 1,780.39

1 Piece(s) 5 Day(s) -12.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiCN828.5REG P312.3336.210.9----

฿ 2,376.20

1 Piece(s) 5 Day(s) --2.5Aluminum Rolled Material (AL)[◯] / Aluminum Alloy Casting (AC, ADC)[◯] / Copper (Cu)[◯] / Ductile Cast Iron (FCD)[◯] / Quenched and tempered steel (25 to 35 HRC)[◯] / Quenched and tempered steel (35 to 45 HRC)[◯] / Alloy Steel (SCM)[◯] / Stainless steel (SUS)[◯] / Medium carbon steel (carbon content 0.25 to 0.45%)[◯] / High Carbon Steel (C with a content over 0.45%)[◯] / Low-Carbon Steel (carbon alloy less than 0.25%)[◯]TiCN-10.5REG P314342.412.7----