(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Demonstrates excellent performance in various work materials, processing machines, and wide range of cutting conditions
Part Number |
---|
SGSP2.3M0.4R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | work material | Surface Treatment | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Number of Grooves Flutes | Under-head Length Ln (mm) | Neck diameter dn (mm) | Surface Treatment | Shank square part K | Shank square part Lk | Torsion Angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,053.72 | NCH TAP | 1 Piece(s) | 31 Day(s) | M2.3 | 0.4 | 2.5 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] / Quenched and tempered steel (25 to 35 HRC)[○] / Quenched and tempered steel (35 to 45 HRC)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Aluminum Rolled Material (AL)[○] / Aluminum Alloy Casting (AC, ADC)[○] | TiCN | 42 | 3 | REG P1.5 | 9.5 | 3 | 15 | 2.4 | - | - | - | - |
Loading...
Screw Types | Meter | Tool Material Type | Alloy HSS | Tap Type | Spiral Tap |
---|---|---|---|---|---|
Hole type | For through hole / For blind hole | Coating Y/N | Available |
How can we improve?
How can we improve?