1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Coated Drill, Pack Product, GSDP1.5 (GSDP1.5)

DRILL

G Coated Drill, Pack Product, GSDP1.5 (GSDP1.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a general-purpose coating drill for steel, stainless steel, and aluminum.

 
Part Number
GSDP1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 259.92

DRILL 1 Piece(s) Same day 1.51840

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel Shank Type straight shank
Coating Y/N Available Coating Type TiN With/without Oil Hole NA
tip angle(Degree) 118° Torsional Angle(°) 26°~32° Diameter tolerance(mm) h8
Coating Details G Coating

Please check the type/dimensions/specifications of the part GSDP1.5 in the G Coated Drill, Pack Product, GSDP1.5 series.

Products with similar specification

Part Number
GSDP3.8
GSDP4.1
GSDP5.8
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

฿ 354.31

1 Piece(s) 31 Day(s) 3.84375

฿ 391.80

1 Piece(s) 31 Day(s) 4.14375

฿ 562.93

1 Piece(s) 31 Day(s) 5.85793