1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X's Wavy Mill Ball, WBMF Type, XSWBMF, Tip

X's Wavy Mill Ball, WBMF Type, XSWBMF, Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,109.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for curved surface finishing such as molds.
Grade: Carbide

 
Part Number
ZPGU2061080-N-XSZ120
ZPGU2471100-N-XSZ120
ZPGU2876125-N-XSZ120
ZPGU3486150-N-XSZ120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Height
(mm)
Width
(mm)
Thickness
(mm)
Applicable Holder

฿ 2,109.62

NCH DRILL 10 Piece(s) 8 Day(s) 8.01620.56.1XSWBMF1160

฿ 2,303.73

NCH DRILL 10 Piece(s) 8 Day(s) 102024.57.1XSWBMF1200

฿ 2,794.75

NCH DRILL 1 Piece(s) 8 Day(s) 12.52528.57.6XSWBMF1250

฿ 3,264.00

NCH DRILL 1 Piece(s) 8 Day(s) 15.03034.48.6XSWBMF1300

Loading...

  1. 1

Basic Information

Material type Carbide Material type model XSZ120 Coating X's