1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

X's Wavy Mill Ball Multi-functional 2000E/EL XSWMM2000E/EL, Tip

X's Wavy Mill Ball Multi-functional 2000E/EL XSWMM2000E/EL, Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 390.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
An insert suitable for shoulder milling, groove milling, pocket milling, and drilling.

 
Part Number
APET103504PDFRSN-DLC100
APMT103504PDERHN-XSZ310
APMT103504PDERHN-XSZ350
APMT103504PDERN-XSZ310
APMT103504PDERN-XSZ350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial type model Height
(mm)
Width
(mm)
Coating Application

฿ 776.86

NCH DRILL 10 Piece(s) 6 Day(s) DLC1006.60±0.0510±0.05DLC CoatingFor Aluminum

฿ 390.59

NCH DRILL 1 Piece(s) 6 Day(s) XSZ3106.60±0.0810±0.08X's CoatingFor cast iron

฿ 390.59

NCH DRILL 10 Piece(s) 6 Day(s) XSZ3506.60±0.0810±0.08X's CoatingFor Steel

฿ 390.59

NCH DRILL 1 Piece(s) 6 Day(s) XSZ3106.60±0.0810±0.08X's CoatingFor cast iron

฿ 390.59

NCH DRILL 1 Piece(s) 6 Day(s) XSZ3506.60±0.0810±0.08X's CoatingFor Steel

Loading...

  1. 1

Basic Information

Clearance angle P (11°) Material type Carbide Nose R 0.4
Thickness(mm) 3.5