(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
With an air hole, it is suitable for high efficiency side milling of everything from steel to aluminum.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material type model | Nose R | Details Type | Application |
---|---|---|---|---|---|---|---|---|---|
฿ 579.72 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NDL100 | 0.2 | For Aluminum | For Aluminum Alloy, Copper Alloy Machining | ||
฿ 579.72 | NCH DRILL | 10 Piece(s) | 8 Day(s) | NDL100 | 0.4 | For Aluminum | For Aluminum Alloy, Copper Alloy Machining | ||
฿ 579.72 | NCH DRILL | 1 Piece(s) | 6 Day(s) | NDL100 | 0.8 | For Aluminum | For Aluminum Alloy, Copper Alloy Machining | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK200 | 0.4 | General purpose type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 10 Piece(s) | 8 Day(s) | NCK300 | 0.4 | General purpose type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 0.4 | General purpose type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 6 Day(s) | NCP200 | 0.4 | General purpose type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP300 | 0.4 | General purpose type | For intermittent processing and stainless steel processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK200 | 0.4 | High Strength Type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK300 | 0.4 | High Strength Type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 0.4 | High Strength Type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP200 | 0.4 | High Strength Type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP300 | 0.4 | High Strength Type | For intermittent processing and stainless steel processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK200 | 0.8 | General purpose type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK300 | 0.8 | General purpose type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 0.8 | General purpose type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP200 | 0.8 | General purpose type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 6 Day(s) | NCP300 | 0.8 | General purpose type | For intermittent processing and stainless steel processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK200 | 0.8 | High Strength Type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK300 | 0.8 | High Strength Type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 0.8 | High Strength Type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP200 | 0.8 | High Strength Type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 6 Day(s) | NCP300 | 0.8 | High Strength Type | For intermittent processing and stainless steel processing | ||
฿ 363.24 | NCH DRILL | 10 Piece(s) | 8 Day(s) | NCK200 | 1.2 | General purpose type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK300 | 1.2 | General purpose type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 1.2 | General purpose type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP200 | 1.2 | General purpose type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP300 | 1.2 | General purpose type | For intermittent processing and stainless steel processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK200 | 1.2 | High Strength Type | For general purpose machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCK300 | 1.2 | High Strength Type | For general purposes to continuous machining of cast iron and ductile cast iron | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP100 | 1.2 | High Strength Type | For General Use to High-Speed Processing, Wet Processing | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP200 | 1.2 | High Strength Type | For General Processing of General Steel and Die Steel | ||
฿ 363.24 | NCH DRILL | 1 Piece(s) | 8 Day(s) | NCP300 | 1.2 | High Strength Type | For intermittent processing and stainless steel processing |
Loading...
Clearance angle | P (11°) | Material type | Carbide | Height(mm) | 7.00 |
---|---|---|---|---|---|
Width(mm) | 12.00 | Thickness(mm) | 3.58 |
How can we improve?
How can we improve?